??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22810.1008 Retrieval Unit
HELP_VARIABLE
Company
Halder
Description
EH 22810. - Retrieval Units with sensor
Bill of material
22810.1008 Retrieval Unit
BESTNR
Ref. No.
22810.1008
D1
Thread
M8
D2
Thread
M8
D3
20.3 mm
L1
12 mm
L2
15.8 mm
L3
21.4 mm
H1MIN
30.5 mm
H1MAX
40.5 mm
H1
mm
Enter value for H1
mm
cm
inch
ft
H2
5 mm
H3
12 mm
H4MIN
10 mm
H4MAX
20.0 mm
SW1
30 mm
SW2
1.5 mm
SW3
1.5 mm
TMIN
Min. Temperature
-25 °C
TMAX
Max. Temperature
85 °C
G
Weight
180 g
Embedded user actions